??
Download CAD models
CAD model selection
BALLUFF BNI CCL-305-100-Z001
HELP_VARIABLE
Company
Balluff
Description
CC-Link
Bill of material
BALLUFF BNI CCL-305-100-Z001
VERF
Availability
no more available
BC
Order code
BNI002C
TC
Artikelbezeichnung
BNI CCL-305-100-Z001
PX
Product view
44480_02
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
0.750 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Interface = CC-Link V1.1, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Male, 4-pin, A-coded, Connection (COM 2) = M12x1-Female, 4-pin, A-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 8x PNP, Type 2, Digital outputs = 8x PNP, Configurable inputs/outputs = no, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...55 °C, IP rating = IP67
CAE
EPlan
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions